Material: Cast polyurethane (PU) with steel tensile member. Timing belts in metric dimensions. Classical shape with trapezoid teeth.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16060200

Effective Length [mm]145
No. of Teeth58
Belt Width [mm]6
Weight [kg/m]0,015

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn